IESNA:LM-63-2002
[TEST]P1389935
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5A-730-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 5xLight Square PACKAGE 70CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.15A 137.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14409.2
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 137.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
53.2 48.8 53.2 62.1 70.9 79.8 88.6 97.5 106.4 119.7 137.4 168.4 226.0 279.2 279.2 274.8 288.1 314.7 394.5 713.6 1116.9 1214.4 1094.8 926.3 695.9 567.3 500.8 465.4 447.7 416.6 372.3 270.4 106.4 31.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 48.8 53.2 62.1 70.9 79.8 84.2 93.1 97.5 110.8 119.7 141.8 177.3 217.2 221.6 217.2 212.7 226.0 265.9 429.9 633.8 691.4 642.7 571.8 474.2 421.1 398.9 385.6 376.7 359.0 319.1 248.2 119.7 31.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 48.8 53.2 57.6 66.5 75.3 79.8 88.6 88.6 97.5 106.4 119.7 128.5 155.1 164.0 159.6 141.8 137.4 141.8 146.3 150.7 168.4 195.0 217.2 252.6 279.2 297.0 310.3 305.8 301.4 265.9 226.0 128.5 31.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 48.8 53.2 57.6 66.5 70.9 75.3 84.2 84.2 93.1 97.5 110.8 115.2 137.4 141.8 141.8 128.5 124.1 128.5 128.5 133.0 146.3 168.4 186.2 212.7 239.3 252.6 261.5 261.5 265.9 243.8 212.7 128.5 35.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 48.8 53.2 57.6 62.1 70.9 75.3 79.8 79.8 84.2 88.6 97.5 106.4 119.7 124.1 124.1 115.2 115.2 115.2 115.2 115.2 124.1 137.4 150.7 177.3 195.0 208.3 217.2 217.2 226.0 221.6 199.5 133.0 39.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 44.3 48.8 53.2 62.1 66.5 70.9 70.9 70.9 79.8 79.8 88.6 93.1 97.5 101.9 101.9 97.5 101.9 97.5 97.5 97.5 101.9 110.8 119.7 137.4 155.1 159.6 168.4 172.9 190.6 195.0 181.7 133.0 44.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 44.3 48.8 53.2 57.6 62.1 66.5 66.5 66.5 70.9 70.9 75.3 79.8 79.8 79.8 84.2 84.2 88.6 84.2 79.8 79.8 79.8 79.8 84.2 97.5 110.8 115.2 119.7 128.5 150.7 172.9 168.4 133.0 48.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 44.3 48.8 53.2 57.6 57.6 62.1 62.1 62.1 66.5 66.5 70.9 75.3 75.3 75.3 75.3 75.3 79.8 79.8 75.3 75.3 75.3 75.3 79.8 93.1 106.4 110.8 115.2 124.1 137.4 150.7 146.3 115.2 44.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 44.3 48.8 53.2 53.2 57.6 62.1 62.1 62.1 62.1 62.1 66.5 66.5 66.5 66.5 70.9 70.9 70.9 70.9 70.9 70.9 70.9 70.9 75.3 88.6 101.9 106.4 110.8 115.2 124.1 128.5 124.1 97.5 44.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 44.3 44.3 48.8 53.2 53.2 57.6 57.6 57.6 57.6 57.6 62.1 62.1 62.1 62.1 62.1 62.1 62.1 66.5 62.1 66.5 66.5 66.5 70.9 79.8 93.1 101.9 106.4 110.8 106.4 101.9 97.5 79.8 39.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 44.3 44.3 48.8 48.8 48.8 53.2 53.2 53.2 53.2 53.2 57.6 53.2 53.2 53.2 53.2 53.2 53.2 57.6 57.6 62.1 62.1 62.1 66.5 75.3 88.6 97.5 101.9 101.9 93.1 79.8 75.3 62.1 35.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 44.3 44.3 48.8 48.8 48.8 48.8 48.8 48.8 48.8 48.8 53.2 48.8 48.8 48.8 48.8 48.8 48.8 53.2 53.2 57.6 57.6 57.6 62.1 70.9 79.8 84.2 88.6 84.2 75.3 66.5 62.1 48.8 26.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 44.3 44.3 44.3 44.3 48.8 48.8 48.8 48.8 48.8 48.8 48.8 48.8 48.8 44.3 44.3 44.3 44.3 48.8 44.3 48.8 53.2 57.6 62.1 66.5 70.9 70.9 70.9 66.5 62.1 53.2 44.3 35.5 17.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 39.9 44.3 44.3 44.3 44.3 44.3 44.3 44.3 44.3 44.3 44.3 44.3 39.9 39.9 39.9 39.9 39.9 39.9 44.3 44.3 53.2 57.6 62.1 62.1 57.6 57.6 48.8 44.3 35.5 31.0 17.7 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 39.9 39.9 39.9 44.3 39.9 39.9 39.9 39.9 39.9 39.9 39.9 39.9 35.5 35.5 35.5 35.5 35.5 31.0 35.5 39.9 48.8 53.2 57.6 53.2 44.3 39.9 31.0 26.6 22.2 13.3 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 39.9 39.9 39.9 44.3 39.9 39.9 39.9 39.9 35.5 35.5 35.5 35.5 31.0 31.0 31.0 31.0 31.0 31.0 31.0 35.5 39.9 39.9 44.3 39.9 35.5 31.0 22.2 22.2 17.7 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 39.9 39.9 39.9 39.9 39.9 35.5 35.5 35.5 35.5 35.5 31.0 31.0 26.6 26.6 26.6 26.6 31.0 31.0 31.0 26.6 31.0 26.6 31.0 26.6 22.2 22.2 17.7 13.3 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 35.5 35.5 35.5 39.9 35.5 35.5 35.5 35.5 31.0 31.0 26.6 26.6 22.2 22.2 17.7 22.2 26.6 26.6 26.6 22.2 17.7 13.3 13.3 13.3 13.3 8.9 8.9 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 35.5 35.5 35.5 35.5 35.5 31.0 31.0 31.0 26.6 26.6 22.2 22.2 17.7 17.7 13.3 17.7 22.2 26.6 22.2 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 35.5 35.5 35.5 35.5 35.5 31.0 31.0 31.0 26.6 22.2 17.7 17.7 13.3 13.3 8.9 13.3 17.7 22.2 17.7 8.9 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 35.5 35.5 35.5 35.5 35.5 31.0 31.0 26.6 22.2 22.2 17.7 17.7 13.3 8.9 8.9 8.9 13.3 13.3 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 35.5 35.5 31.0 31.0 31.0 26.6 26.6 26.6 22.2 17.7 13.3 13.3 8.9 4.4 4.4 4.4 4.4 8.9 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 35.5 35.5 31.0 31.0 31.0 26.6 26.6 22.2 17.7 13.3 8.9 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 35.5 35.5 31.0 31.0 31.0 26.6 26.6 22.2 17.7 8.9 8.9 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 35.5 35.5 31.0 31.0 31.0 26.6 26.6 17.7 13.3 8.9 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 31.0 31.0 26.6 26.6 26.6 22.2 22.2 17.7 13.3 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 31.0 31.0 26.6 26.6 26.6 22.2 22.2 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 31.0 31.0 26.6 26.6 26.6 22.2 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 31.0 31.0 26.6 26.6 22.2 22.2 17.7 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 31.0 26.6 22.2 22.2 22.2 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 31.0 26.6 22.2 22.2 17.7 17.7 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 31.0 26.6 22.2 22.2 17.7 17.7 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 31.0 26.6 22.2 22.2 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 26.6 22.2 17.7 17.7 13.3 13.3 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 26.6 22.2 17.7 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 26.6 22.2 17.7 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 26.6 22.2 17.7 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 26.6 22.2 17.7 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 26.6 22.2 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 26.6 22.2 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 26.6 22.2 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 26.6 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 26.6 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 26.6 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 26.6 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 31.0 22.2 17.7 13.3 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 26.6 22.2 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 26.6 22.2 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 26.6 22.2 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 35.5 26.6 22.2 17.7 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 31.0 26.6 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 31.0 26.6 22.2 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 39.9 31.0 26.6 22.2 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 44.3 35.5 31.0 26.6 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 44.3 35.5 31.0 26.6 22.2 17.7 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 48.8 39.9 35.5 31.0 22.2 17.7 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 48.8 39.9 35.5 31.0 26.6 22.2 13.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 44.3 39.9 35.5 31.0 26.6 17.7 13.3 8.9 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 48.8 44.3 39.9 35.5 31.0 22.2 17.7 13.3 8.9 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 57.6 48.8 44.3 39.9 35.5 31.0 26.6 22.2 13.3 8.9 8.9 8.9 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 57.6 53.2 48.8 44.3 39.9 35.5 31.0 26.6 17.7 13.3 8.9 8.9 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 62.1 57.6 53.2 48.8 44.3 39.9 35.5 31.0 22.2 17.7 13.3 13.3 8.9 8.9 8.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 62.1 57.6 53.2 48.8 44.3 44.3 39.9 31.0 26.6 17.7 17.7 13.3 13.3 8.9 8.9 8.9 4.4 4.4 4.4 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.4 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 57.6 53.2 48.8 48.8 44.3 35.5 31.0 22.2 22.2 17.7 17.7 13.3 13.3 13.3 8.9 8.9 8.9 8.9 8.9 8.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 8.9 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 57.6 53.2 53.2 48.8 44.3 39.9 31.0 26.6 22.2 17.7 17.7 13.3 13.3 13.3 8.9 8.9 8.9 8.9 8.9 8.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 4.4 8.9 8.9 4.4 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 57.6 57.6 53.2 53.2 48.8 44.3 35.5 31.0 26.6 22.2 22.2 17.7 17.7 13.3 13.3 13.3 13.3 13.3 8.9 8.9 4.4 4.4 4.4 4.4 4.4 4.4 4.4 8.9 8.9 8.9 8.9 8.9 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 66.5 62.1 57.6 57.6 53.2 53.2 44.3 39.9 31.0 26.6 26.6 22.2 17.7 17.7 17.7 13.3 13.3 13.3 13.3 13.3 13.3 8.9 8.9 8.9 8.9 8.9 8.9 8.9 8.9 8.9 13.3 13.3 8.9 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 66.5 62.1 62.1 57.6 57.6 53.2 48.8 39.9 35.5 31.0 26.6 26.6 22.2 22.2 17.7 17.7 17.7 17.7 17.7 13.3 13.3 8.9 8.9 8.9 8.9 8.9 8.9 8.9 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 66.5 62.1 62.1 57.6 57.6 57.6 48.8 44.3 35.5 31.0 31.0 26.6 22.2 22.2 17.7 17.7 17.7 17.7 17.7 13.3 13.3 8.9 8.9 8.9 8.9 8.9 8.9 8.9 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 66.5 62.1 62.1 57.6 57.6 57.6 53.2 48.8 39.9 35.5 31.0 31.0 26.6 26.6 22.2 22.2 22.2 22.2 17.7 13.3 13.3 8.9 8.9 8.9 8.9 8.9 8.9 8.9 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 66.5 66.5 66.5 62.1 62.1 62.1 53.2 48.8 44.3 35.5 35.5 31.0 26.6 26.6 22.2 22.2 22.2 22.2 22.2 17.7 17.7 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 66.5 66.5 66.5 62.1 62.1 62.1 57.6 53.2 44.3 39.9 35.5 35.5 31.0 31.0 26.6 26.6 26.6 26.6 22.2 17.7 17.7 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 66.5 66.5 66.5 62.1 62.1 62.1 57.6 53.2 48.8 39.9 35.5 35.5 31.0 31.0 26.6 26.6 26.6 26.6 22.2 17.7 17.7 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 66.5 66.5 66.5 62.1 62.1 62.1 57.6 53.2 48.8 39.9 39.9 35.5 35.5 31.0 31.0 31.0 31.0 26.6 26.6 22.2 17.7 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 66.5 66.5 66.5 62.1 62.1 62.1 62.1 53.2 48.8 44.3 39.9 39.9 35.5 35.5 31.0 31.0 31.0 31.0 26.6 22.2 22.2 17.7 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 62.1 62.1 62.1 62.1 62.1 53.2 48.8 44.3 44.3 39.9 39.9 35.5 35.5 35.5 35.5 31.0 31.0 26.6 22.2 17.7 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 62.1 62.1 62.1 62.1 62.1 53.2 48.8 44.3 44.3 39.9 39.9 35.5 35.5 35.5 35.5 31.0 31.0 26.6 22.2 17.7 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 62.1 62.1 62.1 62.1 62.1 53.2 48.8 44.3 44.3 39.9 39.9 39.9 39.9 39.9 39.9 35.5 35.5 31.0 26.6 22.2 17.7 17.7 17.7 17.7 17.7 17.7 13.3 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 62.1 62.1 62.1 57.6 57.6 53.2 48.8 48.8 48.8 44.3 44.3 39.9 39.9 39.9 44.3 44.3 39.9 35.5 31.0 26.6 22.2 22.2 17.7 17.7 22.2 17.7 17.7 13.3 13.3 13.3 13.3 13.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 57.6 57.6 57.6 57.6 57.6 53.2 48.8 48.8 48.8 44.3 44.3 44.3 44.3 44.3 44.3 48.8 44.3 35.5 31.0 26.6 22.2 22.2 22.2 22.2 22.2 22.2 17.7 13.3 13.3 8.9 8.9 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 57.6 57.6 57.6 53.2 53.2 53.2 48.8 48.8 48.8 44.3 44.3 44.3 44.3 44.3 48.8 53.2 48.8 39.9 35.5 31.0 26.6 26.6 22.2 22.2 26.6 22.2 17.7 13.3 13.3 8.9 8.9 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 57.6 57.6 57.6 53.2 53.2 53.2 48.8 48.8 48.8 48.8 48.8 48.8 48.8 48.8 53.2 53.2 53.2 44.3 44.3 44.3 39.9 39.9 35.5 31.0 35.5 31.0 26.6 22.2 17.7 13.3 8.9 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 57.6 57.6 57.6 57.6 53.2 53.2 53.2 53.2 53.2 48.8 48.8 53.2 53.2 53.2 53.2 57.6 53.2 53.2 53.2 57.6 57.6 53.2 44.3 44.3 39.9 35.5 31.0 26.6 22.2 13.3 8.9 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 62.1 62.1 57.6 57.6 57.6 57.6 57.6 53.2 53.2 53.2 53.2 53.2 53.2 53.2 53.2 53.2 53.2 57.6 57.6 57.6 57.6 62.1 70.9 70.9 62.1 57.6 53.2 48.8 44.3 39.9 35.5 22.2 17.7 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 62.1 62.1 57.6 57.6 57.6 57.6 57.6 53.2 53.2 53.2 53.2 53.2 53.2 53.2 57.6 57.6 57.6 57.6 57.6 57.6 62.1 70.9 84.2 84.2 75.3 66.5 62.1 53.2 48.8 44.3 39.9 26.6 17.7 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 62.1 62.1 57.6 57.6 57.6 62.1 57.6 57.6 57.6 57.6 57.6 57.6 57.6 57.6 62.1 62.1 62.1 62.1 62.1 62.1 66.5 75.3 84.2 88.6 84.2 79.8 75.3 70.9 66.5 57.6 53.2 39.9 26.6 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 62.1 62.1 62.1 62.1 57.6 57.6 62.1 62.1 62.1 62.1 62.1 66.5 66.5 66.5 66.5 70.9 70.9 75.3 79.8 88.6 93.1 93.1 93.1 93.1 84.2 79.8 75.3 70.9 57.6 35.5 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 62.1 62.1 66.5 62.1 62.1 62.1 62.1 62.1 62.1 62.1 62.1 66.5 66.5 70.9 70.9 75.3 75.3 79.8 79.8 88.6 93.1 101.9 106.4 106.4 101.9 97.5 88.6 84.2 70.9 44.3 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 62.1 62.1 62.1 62.1 66.5 62.1 62.1 62.1 66.5 66.5 66.5 66.5 66.5 70.9 70.9 75.3 75.3 79.8 79.8 84.2 84.2 88.6 97.5 110.8 119.7 119.7 115.2 110.8 101.9 97.5 84.2 53.2 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 66.5 66.5 66.5 66.5 70.9 66.5 66.5 66.5 70.9 70.9 70.9 70.9 75.3 79.8 79.8 84.2 84.2 84.2 84.2 88.6 88.6 93.1 106.4 119.7 124.1 128.5 128.5 128.5 128.5 124.1 101.9 53.2 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 66.5 66.5 66.5 70.9 70.9 70.9 70.9 70.9 75.3 79.8 79.8 79.8 79.8 84.2 88.6 93.1 88.6 88.6 88.6 93.1 93.1 97.5 110.8 124.1 133.0 137.4 137.4 146.3 155.1 146.3 124.1 57.6 8.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 70.9 70.9 70.9 70.9 75.3 75.3 75.3 75.3 79.8 84.2 84.2 84.2 88.6 93.1 93.1 97.5 97.5 93.1 88.6 93.1 93.1 101.9 119.7 133.0 137.4 141.8 150.7 164.0 177.3 172.9 141.8 57.6 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 70.9 70.9 70.9 75.3 75.3 79.8 79.8 79.8 84.2 88.6 88.6 88.6 93.1 97.5 101.9 106.4 101.9 97.5 93.1 97.5 97.5 106.4 124.1 137.4 141.8 150.7 159.6 181.7 203.9 195.0 159.6 57.6 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 70.9 70.9 75.3 79.8 79.8 84.2 84.2 88.6 93.1 97.5 101.9 106.4 115.2 115.2 115.2 119.7 115.2 115.2 110.8 119.7 133.0 141.8 164.0 177.3 181.7 190.6 195.0 208.3 217.2 199.5 150.7 53.2 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 75.3 75.3 84.2 84.2 88.6 93.1 97.5 101.9 110.8 115.2 128.5 137.4 133.0 133.0 133.0 128.5 133.0 133.0 141.8 168.4 181.7 203.9 217.2 226.0 230.5 230.5 234.9 230.5 203.9 137.4 53.2 8.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 75.3 79.8 84.2 88.6 93.1 97.5 101.9 110.8 119.7 128.5 146.3 155.1 150.7 146.3 141.8 141.8 146.3 150.7 164.0 199.5 217.2 239.3 257.1 265.9 270.4 261.5 257.1 243.8 208.3 128.5 48.8 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 75.3 79.8 88.6 93.1 97.5 101.9 110.8 119.7 128.5 141.8 164.0 177.3 168.4 159.6 155.1 155.1 164.0 168.4 186.2 234.9 252.6 279.2 297.0 305.8 310.3 297.0 283.7 257.1 212.7 115.2 44.3 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 79.8 84.2 93.1 97.5 106.4 110.8 124.1 137.4 155.1 186.2 221.6 230.5 226.0 221.6 234.9 297.0 438.8 571.8 656.0 691.4 660.4 527.4 465.4 425.5 403.3 372.3 341.3 297.0 212.7 106.4 44.3 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 79.8 84.2 93.1 101.9 110.8 119.7 133.0 150.7 177.3 226.0 279.2 283.7 279.2 283.7 314.7 434.4 713.6 970.7 1125.8 1143.5 1068.2 775.6 629.4 540.7 492.0 443.2 394.5 332.4 212.7 97.5 39.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 84.2 88.6 97.5 106.4 119.7 133.0 150.7 190.6 265.9 376.7 456.5 496.4 545.2 629.4 820.0 1303.1 2154.1 3107.0 3372.9 3098.1 2539.7 1998.9 1489.2 1103.6 820.0 629.4 487.5 385.6 212.7 106.4 39.9 4.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 84.2 88.6 101.9 110.8 128.5 141.8 168.4 230.5 350.1 527.4 629.4 704.7 806.7 970.7 1325.2 2171.8 3594.5 5243.3 5620.1 5048.3 4011.2 3222.2 2349.1 1666.5 1147.9 815.5 580.6 438.8 208.3 110.8 39.9 4.4 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 84.2 93.1 106.4 115.2 137.4 172.9 265.9 438.8 687.0 961.8 1196.7 1409.4 1653.2 1976.8 2650.5 4232.8 6435.6 8301.6 8678.3 8080.0 7073.8 6346.9 5442.8 4401.2 3076.0 1866.0 1041.6 562.9 230.5 119.7 44.3 4.4 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 84.2 93.1 106.4 119.7 150.7 199.5 367.9 651.5 1023.8 1396.2 1764.0 2109.7 2495.3 2982.9 3980.1 6293.8 9276.7 11359.8 11736.5 11107.2 10132.1 9471.7 8536.5 7135.9 4999.6 2916.4 1498.1 682.6 248.2 128.5 44.3 4.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 84.2 97.5 110.8 124.1 159.6 230.5 465.4 859.9 1360.7 1830.5 2326.9 2814.5 3341.9 3984.6 5305.4 8354.7 12113.3 14418.0 14790.3 14138.8 13194.7 12596.4 11630.2 9866.1 6927.6 3962.4 1959.0 806.7 270.4 137.4 48.8 4.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 84.2 97.5 110.8 128.5 168.4 257.1 562.9 1068.2 1697.5 2264.9 2894.2 3514.8 4184.0 4990.7 6630.6 10415.7 14954.3 17476.3 17848.6 17166.0 16253.0 15721.1 14723.9 12600.8 8851.2 5012.8 2415.6 926.3 288.1 146.3 48.8 4.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 84.2 97.5 115.2 137.4 186.2 336.8 824.4 1507.0 2273.7 3009.5 3705.3 4418.9 5159.1 6214.0 8461.1 12605.3 17210.3 19492.9 19883.0 19399.9 18903.4 18548.9 17259.1 14360.4 10349.3 6338.1 3567.9 1205.6 359.0 150.7 44.3 4.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 70.9 75.3 84.2 101.9 115.2 141.8 203.9 416.6 1081.5 1941.3 2845.5 3754.1 4516.4 5323.1 6134.2 7437.3 10287.2 14790.3 19461.9 21505.2 21917.4 21633.7 21549.5 21372.2 19794.3 16120.0 11842.9 7663.3 4720.3 1484.8 429.9 155.1 44.3 4.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 70.9 84.2 101.9 119.7 150.7 217.2 496.4 1338.5 2375.7 3417.2 4498.7 5332.0 6231.7 7113.7 8660.6 12113.3 16979.9 21713.5 23517.4 23956.2 23867.5 24200.0 24195.5 22334.0 17879.6 13341.0 8988.6 5877.1 1764.0 500.8 159.6 39.9 4.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 70.9 84.2 101.9 119.7 155.1 234.9 576.2 1600.0 2814.5 3993.4 5243.3 6143.1 7135.9 8088.8 9883.9 13943.8 19169.4 23969.5 25534.1 25990.6 26101.4 26850.4 27023.3 24869.2 19639.2 14839.1 10313.8 7029.5 2043.3 571.8 164.0 35.5 4.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 70.9 84.2 101.9 119.7 159.6 257.1 682.6 1848.2 3235.5 4503.1 5739.7 6710.4 7814.0 8926.5 10996.4 15517.2 21496.3 26141.3 27666.0 28073.7 28437.2 29314.8 29119.7 26358.5 20929.0 15925.0 11639.0 7831.7 2326.9 691.4 177.3 39.9 4.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 66.5 70.9 84.2 101.9 124.1 164.0 283.7 788.9 2096.4 3661.0 5008.4 6236.1 7277.7 8492.1 9768.6 12108.8 17090.7 23823.2 28313.1 29793.4 30161.3 30773.0 31779.1 31216.2 27847.7 22218.8 17015.3 12968.7 8638.4 2610.6 811.1 195.0 39.9 4.4 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 62.1 70.9 84.2 101.9 124.1 164.0 305.8 890.9 2344.6 4082.1 5518.1 6732.6 7840.6 9170.3 10606.3 13221.3 18659.7 26150.1 30484.9 31925.3 32244.5 33104.3 34243.4 33308.2 29332.5 23504.1 18101.2 14293.9 9440.6 2889.8 926.3 208.3 44.3 4.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 62.1 70.9 84.2 101.9 124.1 168.4 328.0 997.3 2592.9 4503.1 6023.4 7229.0 8407.9 9848.4 11444.0 14333.8 20233.1 28477.1 32656.7 34052.8 34327.6 35440.1 36707.7 35404.6 30821.7 24793.9 19187.1 15619.2 10242.9 3173.5 1046.0 221.6 44.3 4.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 62.1 70.9 84.2 101.9 124.1 172.9 336.8 1072.6 2765.7 4724.8 6214.0 7415.1 8665.0 10149.8 11847.3 14932.2 21084.1 29416.7 33578.6 35067.8 35524.3 36818.5 37966.5 36455.1 31632.8 25378.9 20091.3 16363.8 10508.8 3488.2 1139.1 221.6 44.3 4.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 62.1 70.9 84.2 101.9 124.1 177.3 341.3 1147.9 2938.6 4950.8 6400.1 7601.3 8922.1 10455.6 12250.7 15526.1 21935.1 30351.9 34500.5 36087.2 36721.0 38192.5 39225.2 37501.1 32443.9 25959.6 20991.0 17108.4 10779.2 3807.3 1232.2 221.6 44.3 4.4 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 57.6 66.5 79.8 101.9 124.1 177.3 350.1 1223.3 3111.4 5172.4 6590.7 7787.4 9179.1 10757.0 12654.0 16124.4 22786.1 31291.5 35417.9 37102.2 37913.3 39570.9 40479.5 38551.5 33250.6 26544.6 21895.2 17853.0 11045.1 4122.0 1320.8 217.2 44.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 57.6 66.5 79.8 101.9 124.1 181.7 354.6 1298.6 3284.3 5394.0 6776.9 7973.6 9436.2 11058.4 13057.3 16718.4 23637.1 32226.7 36339.8 38117.2 39110.0 40944.9 41738.3 39597.5 34061.7 27125.2 22794.9 18597.6 11311.0 4436.7 1413.9 217.2 44.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 57.6 66.5 79.8 101.9 124.1 177.3 350.1 1254.3 3164.6 5190.1 6595.2 7769.7 9130.4 10695.0 12605.3 16040.2 22648.7 31109.8 35289.4 36916.0 37722.7 39327.2 40173.7 38183.6 32900.4 26318.6 21815.4 17746.6 11000.8 4153.0 1418.3 239.3 44.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 57.6 66.5 79.8 101.9 124.1 172.9 341.3 1210.0 3044.9 4986.3 6417.9 7561.4 8824.6 10327.1 12153.2 15357.7 21655.9 29992.9 34239.0 35710.5 36335.4 37705.0 38613.6 36774.2 31739.2 25511.9 20835.9 16895.7 10695.0 3869.3 1422.7 257.1 44.3 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 75.3 97.5 119.7 168.4 336.8 1165.7 2920.8 4777.9 6236.1 7357.5 8518.7 9963.6 11701.1 14679.5 20667.5 28871.5 33188.5 34509.3 34943.7 36087.2 37049.0 35360.3 30577.9 24700.8 19851.9 16040.2 10384.7 3585.7 1422.7 279.2 39.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 75.3 97.5 119.7 164.0 328.0 1121.4 2801.2 4574.1 6054.4 7149.2 8212.9 9595.8 11249.0 13997.0 19674.7 27754.6 32138.1 33303.8 33556.4 34465.0 35484.4 33946.4 29416.7 23894.1 18872.4 15189.2 10074.5 3302.0 1427.2 297.0 39.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 75.3 97.5 119.7 159.6 305.8 1006.1 2508.6 4166.3 5580.2 6679.4 7676.6 8917.6 10384.7 12809.1 18034.7 25551.8 29988.5 31238.3 31508.7 32217.9 33139.8 31991.8 27998.4 22701.9 17728.9 13992.5 9316.5 3044.9 1289.8 279.2 39.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 75.3 97.5 119.7 155.1 283.7 895.3 2220.5 3758.5 5105.9 6214.0 7140.3 8235.1 9520.4 11625.7 16394.8 23349.0 27838.8 29177.4 29461.0 29970.7 30795.1 30037.2 26575.6 21505.2 16585.4 12795.8 8558.6 2783.4 1147.9 257.1 35.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 75.3 93.1 115.2 150.7 261.5 780.1 1928.0 3346.3 4631.7 5744.2 6604.0 7556.9 8656.1 10437.9 14754.9 21146.2 25689.2 27111.9 27408.9 27723.6 28446.0 28078.2 25157.3 20312.9 15441.9 11599.1 7800.7 2526.4 1010.5 239.3 35.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 75.3 93.1 115.2 146.3 239.3 664.8 1635.5 2938.6 4157.4 5274.4 6067.7 6874.4 7791.9 9250.1 13115.0 18943.3 23539.6 25046.5 25361.2 25476.4 26101.4 26123.5 23734.6 19116.2 14298.4 10402.4 7042.8 2264.9 868.7 217.2 31.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 75.3 93.1 110.8 141.8 217.2 562.9 1382.9 2495.3 3572.4 4556.3 5278.8 6032.3 6878.8 8155.3 11475.0 16745.0 21434.3 23167.3 23477.5 23362.3 23583.9 23411.0 21327.9 17210.3 12795.8 9050.6 5921.5 1959.0 740.2 203.9 35.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 75.3 88.6 110.8 133.0 199.5 461.0 1130.2 2056.6 2987.3 3833.9 4494.3 5194.6 5970.2 7056.1 9830.7 14546.6 19333.4 21292.4 21598.2 21248.1 21066.4 20694.1 18921.2 15304.5 11293.3 7698.8 4800.1 1653.2 607.2 190.6 39.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 70.9 88.6 106.4 128.5 177.3 354.6 877.6 1613.3 2397.8 3115.9 3705.3 4352.4 5057.2 5961.3 8190.8 12348.2 17228.1 19413.2 19714.5 19129.5 18548.9 17981.5 16514.5 13394.2 9790.8 6346.9 3678.7 1343.0 478.7 177.3 44.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 70.9 84.2 101.9 119.7 155.1 252.6 624.9 1170.1 1812.8 2393.4 2916.4 3510.3 4144.1 4862.2 6546.4 10149.8 15122.8 17533.9 17830.9 17015.3 16031.4 15264.6 14107.8 11488.3 8288.3 4995.1 2557.4 1037.1 345.7 164.0 48.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 70.9 84.2 97.5 115.2 146.3 221.6 509.7 939.6 1458.2 1932.5 2344.6 2814.5 3319.7 3909.2 5247.8 8133.1 12286.1 14533.3 14843.5 14032.4 13021.9 12206.4 11129.3 8979.7 6462.2 3931.4 2069.9 899.7 323.6 155.1 44.3 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 53.2 62.1 70.9 79.8 93.1 110.8 133.0 190.6 394.5 704.7 1099.2 1471.5 1777.3 2114.2 2499.8 2956.3 3953.5 6116.5 9449.5 11537.1 11856.2 11049.5 10012.4 9143.7 8150.9 6475.5 4636.1 2872.1 1582.3 757.9 301.4 141.8 44.3 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 48.8 57.6 66.5 79.8 88.6 106.4 124.1 159.6 279.2 469.8 740.2 1006.1 1205.6 1413.9 1675.4 1998.9 2654.9 4095.4 6608.5 8536.5 8864.5 8066.7 7002.9 6081.0 5172.4 3966.8 2805.6 1808.3 1090.3 616.1 279.2 133.0 39.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 48.8 57.6 66.5 75.3 84.2 101.9 110.8 128.5 164.0 239.3 385.6 545.2 633.8 718.0 851.0 1046.0 1356.3 2078.7 3771.8 5535.9 5877.1 5083.8 3993.4 3022.8 2194.0 1458.2 979.5 744.6 602.8 478.7 257.1 119.7 35.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 48.8 57.6 66.5 75.3 84.2 97.5 106.4 119.7 141.8 186.2 274.8 385.6 456.5 496.4 562.9 664.8 833.3 1236.6 2242.7 3324.2 3545.8 3089.3 2459.9 1857.1 1378.4 979.5 722.5 593.9 509.7 425.5 265.9 115.2 35.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
53.2 48.8 53.2 62.1 70.9 79.8 88.6 97.5 106.4 119.7 137.4 168.4 226.0 279.2 279.2 274.8 288.1 314.7 394.5 713.6 1116.9 1214.4 1094.8 926.3 695.9 567.3 500.8 465.4 447.7 416.6 372.3 270.4 106.4 31.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
